|
Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 1 1/4 in. Tube OD x 1 5/8-12 SAE/MS Straight Thread
零部件号:SS-2000-2-20ST
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
90°弯头具有牢固的卡套管抓持力和强大的抗振性,因此实现了密封性能。世伟洛克卡套管接头的卓越可靠性在超过 65 年的成功经验中已经被证实,并且在大量公开的测试报告中均有记录,包括在极端条件下进行的测试。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
90°弯头
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
规格
SS-2000-2-20ST — Stainless Steel Swagelok Tube Fitting, Positionable Male Elbow, 1 1/4 in. Tube OD x 1 5/8-12 SAE/MS Straight Thread
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 Stainless Steel |
| 内孔直通 | 否 |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 接头 1 尺寸 | 1 1/4 in. |
| 接头 1 类型 | Swagelok® Tube Fitting |
| 接头 2 尺寸 | 1 5/8-12 in. |
| 接头 2 类型 | SAE/MS Straight Thread |
| 流量限制器 | 否 |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| 6MO-810-2-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| 6MO-810-2-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-100-2-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-1010-2-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| B-1010-2-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-10M0-2-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-10M0-2-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| B-10M0-2-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-1210-2-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| B-12M0-2-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| B-1410-2-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 查看产品 |
| B-200-2-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-200-2-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-300-2-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-3M0-2-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-400-2-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| B-400-2-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 查看产品 |
| B-400-2-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| B-400-2-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| B-400-2-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| B-400-2-8 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| B-400-5-2 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| B-500-2-4 | 黄铜 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| B-600-2-2 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| B-600-2-4 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| B-600-2-4RT | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| B-600-2-6 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| B-600-2-6RT | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| B-600-2-8 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| B-600-2-8RT | 黄铜 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| B-6M0-2-2RT | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| B-6M0-2-4 | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| B-6M0-2-4RT | 黄铜 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| B-810-2-12 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| B-810-2-4 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| B-810-2-6 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| B-810-2-6RT | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| B-810-2-8 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| B-810-2-8RT | 黄铜 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| B-8M0-2-2RT | 黄铜 | 8 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| B-8M0-2-4RT | 黄铜 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| M-400-2-4 | 合金 400/R-405 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| M-600-2-4 | 合金 400/R-405 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| M-810-2-8 | 合金 400/R-405 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| PFA-420-2-2 | PFA | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| PFA-420-2-4 | PFA | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| PFA-620-2-4 | PFA | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| PFA-820-2-8 | PFA | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| S-1210-2-12 | 碳钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| S-1610-2-16 | 碳钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| S-400-2-2 | 碳钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| S-400-2-4 | 碳钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| S-400-2-4ST | 碳钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 7/16-20 in. | SAE/MS 直外螺纹 | 查看产品 |
| S-600-2-2 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| S-600-2-4 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| S-600-2-6 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| S-600-2-6ST | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | 查看产品 |
| S-600-2-8 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| S-810-2-6 | 碳钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| S-810-2-8 | 碳钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| S-810-2-8ST | 碳钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-100-2-1 | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 外螺纹 NPT | 查看产品 |
| SS-100-2-2 | 316 不锈钢 | 1/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-1010-2-10ST | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 7/8-14 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-1010-2-12 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-1010-2-6 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-1010-2-8 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-10M0-2-2 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-10M0-2-4 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-10M0-2-4PR | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-10M0-2-4RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-10M0-2-6 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-10M0-2-6PR | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-10M0-2-6RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-10M0-2-8 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-10M0-2-8RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-1210-2-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-1210-2-12PR | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-1210-2-12RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-1210-2-12ST | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1 1/16-12 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-1210-2-12W | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 公称管外焊 | 查看产品 |
| SS-1210-2-16 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| SS-1210-2-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-1210-2-8PR | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行外螺纹 | 查看产品 |
| SS-1210-2-8RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-12M0-2-12 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-12M0-2-12RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-12M0-2-4 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-12M0-2-4PR | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-12M0-2-4RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-12M0-2-6 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-12M0-2-6PR | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-12M0-2-6RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-12M0-2-8 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-12M0-2-8PR | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 平行外螺纹 | 查看产品 |
| SS-12M0-2-8RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-15M0-2-8 | 316 不锈钢 | 15 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-15M0-2-8RT | 316 不锈钢 | 15 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-1610-2-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-1610-2-12PR | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-1610-2-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| SS-1610-2-16PR | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | ISO 平行外螺纹 | 查看产品 |
| SS-1610-2-16RT | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-1610-2-16ST | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 5/16-12 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-1610-2-16W | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 公称管外焊 | 查看产品 |
| SS-16M0-2-6RT | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-16M0-2-8 | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-16M0-2-8RT | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-18M0-2-12 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-18M0-2-8 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-18M0-2-8RT | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-2000-2-20 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 1/4 英寸 | 外螺纹 NPT | 查看产品 |
| SS-200-2-1 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 外螺纹 NPT | 查看产品 |
| SS-200-2-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-200-2-2RT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-200-2-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-200-2-4RT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-20M0-2-12 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-20M0-2-8RT | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-2400-2-24 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-2400-2-24ST | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 7/8-12 in. | SAE/MS 直螺纹 | 查看产品 |
| SS-25M0-2-12 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-25M0-2-16 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| SS-300-2-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-300-2-4 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-3M0-2-2RT | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-3M0-2-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-3M0-2-4RT | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-400-2-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-12 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-2PR | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-400-2-2RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-400-2-2W | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 公称管外焊 | 查看产品 |
| SS-400-2-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-4PR | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-400-2-4RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-400-2-4SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-4ST | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 7/16-20 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-400-2-4W | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 公称管外焊 | 查看产品 |
| SS-400-2-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-6RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-400-2-6ST | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-400-2-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-400-2-8RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-4M0-2-2 | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-4M0-2-2RT | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-4M0-2-4RT | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-500-2-2 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-500-2-4 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-12 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-2RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-600-2-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-4PR | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-600-2-4RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-600-2-4ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 7/16-20 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-600-2-4W | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 公称管外焊 | 查看产品 |
| SS-600-2-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-6PR | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-600-2-6RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-600-2-6ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-600-2-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-600-2-8RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-600-2-8ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4-16 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-6M0-2-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-6M0-2-2PR | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-6M0-2-2RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-6M0-2-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-6M0-2-4PR | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-6M0-2-4RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-6M0-2-6 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-6M0-2-6RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-6M0-2-8 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 外螺纹 NPT | 查看产品 |
| SS-6M0-2-8RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-12 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-12RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-16 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-2 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-4PR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 平行外螺纹 | 查看产品 |
| SS-810-2-4RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 外螺纹 NPT | 查看产品 |
| SS-810-2-6PR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 平行外螺纹 | 查看产品 |
| SS-810-2-6RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | ISO 锥形外螺纹 | 查看产品 |
| SS-810-2-6ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 9/16-18 in. | SAE/MS 直外螺纹 | 查看产品 |
| SS-810-2-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-810-2-8PR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | 查看产品 |
| SS-810-2-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
| SS-810-2-8SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-810-2-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 查看产品 |
| SS-810-2-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | 查看产品 |
| SS-8M0-2-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 查看产品 |
| SS-8M0-2-2PR | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | 查看产品 |
| SS-8M0-2-2RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | 查看产品 |
| SS-8M0-2-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| SS-8M0-2-4PR | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | 查看产品 |
| SS-8M0-2-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | 查看产品 |
| SS-8M0-2-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| SS-8M0-2-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | 查看产品 |
| SS-8M0-2-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-8M0-2-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
