text.skipToContent text.skipToNavigation

Stainless Steel 1-Piece 40G Series Angle Pattern Ball Valve, 0.90 Cv, 6 mm Swagelok Tube Fitting

Part #: SS-43GS6MM-A

Specifications

Attribute Value
Ball/Stem Material 不锈钢
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 6 mm
Connection 1 Type 世伟洛克® 卡套管接头
Connection 2 Size 6 mm
Connection 2 Type 世伟洛克® 卡套管接头
CV Maximum 0.9
Flow Path 标准
Flow Pattern 2 通,关断,角型
Handle Color 黑色
Handle Style 杆形
Low Emissions Certified
Orifice 0.187 in /4.7 mm
Packing Material 改良型 PTFE UHMWPE
Ring/Disc Material 不锈钢
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
2-Way Angle Pattern

Both the original 40 and the 40G series valves have a range of actuators, flow path, and handle options, and offer ease of packing adjustment while inline.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

Stainless Steel 1-Piece 40G Series Angle Pattern Ball Valve, 0.90 Cv, 6 mm Swagelok Tube Fitting

Part #: SS-43GS6MM-A
View Catalog

Add To Favorites

Catalogs

2-Way Angle Pattern
Both the original 40 and the 40G series valves have a range of actuators, flow path, and handle options, and offer ease of packing adjustment while inline.

Specifications

SS-43GS6MM-A — Stainless Steel 1-Piece 40G Series Angle Pattern Ball Valve, 0.90 Cv, 6 mm Swagelok Tube Fitting

Attribute Value
Ball/Stem Material 不锈钢
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 6 mm
Connection 1 Type 世伟洛克® 卡套管接头
Connection 2 Size 6 mm
Connection 2 Type 世伟洛克® 卡套管接头
CV Maximum 0.9
Flow Path 标准
Flow Pattern 2 通,关断,角型
Handle Color 黑色
Handle Style 杆形
Low Emissions Certified
Orifice 0.187 in /4.7 mm
Packing Material 改良型 PTFE UHMWPE
Ring/Disc Material 不锈钢
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-43F4-A Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-43S4-A Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-41GS2-A 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-42GS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GS6MM-A 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-43GF4-A 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-43GM4-S4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-43GS6-A 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-44S6-A 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-45S12-A 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-45S8-A 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.