|
世伟洛克焊接系统,焊头适配接头电缆,旧到新
Part #: SWS-M200-WH-ADPTR
|
|---|
焊头适配接头电缆使用品类齐全的世伟洛克焊接工具和附件,有助于确保均匀一致的高品质轨道焊接,从而在各种焊接配置中实现准确且可重复的结果。 Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
Catalogs
焊头适配接头电缆
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Remove the two screws from the left side of power supply and discard.
This manual contains important information for the safe and effective operation of the Swagelok® Welding System M200 power supply. Users should read and understand its contents before operating the M200 power supply.
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
