Swagelok® Pressure Gauges
Achieve precise pressure measurement in industrial, ultrahigh-purity, and sanitary applications with a variety of Swagelok pressure gauges.
Request Pressure Gauge InformationSwagelok® industrial and process pressure gauges deliver precise pressure measurement for a wide range of applications, including general industrial, ultrahigh-purity, and sanitary environments. Available in various pressure ranges, dial sizes, connections, mountings, and configurations, all Swagelok measurement gauges are factory-calibrated and pressure-tested to provide dependable performance.
Swagelok pressure gauge options include:
- Swagelok® PGI series industrial and process pressure gauges, available unfilled or liquid-filled
- Swagelok® PBG series pressure gauges designed specifically for panel builders
- Swagelok® PGU series ultrahigh-purity and Swagelok® PGC series clean dry air pressure gauges
- Swagelok® PGN series general-purpose pressure gauges, ECE R110-approved
Pressure Gauge Categories

Pressure Gauges, General Purpose Gauge with ECE R110 Approval, PGN Series
Achieve precise pressure readings with ECE R110-certified gauges for use in compressed natural gas vehicles.

Pressure Gauges, Ultrahigh-Purity and Clean Dry Air
Monitor positive system pressure and vacuum with a ultrahigh-purity and clean dry air pressure gauges featuring a Bourdon tube.

Process Pressure Gauges and Pressure Gauges for Panel Builders, PGI and PBG Series
Provide accurate pressure measurements in industrial applications, monitoring vacuum and positive pressures up to 15 000 psi, 1000 bar, or 100 mpa.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 50 mm (1 1/2 and 2 in.) dial sizes; Accuracy in accordance with ASME B40.100; 316L VAR end connections (PGU series); Center-back and lower mount configurations
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

机械密封支持系统解决方案聚焦
查看世伟洛克®适用于 API 标准 682 的机械密封支持系统如何纳入 API 682 的优秀实践,然后更进一步,纳入使系统易于安装和易于维护的设计原则。

Externaliser la fabrication de systèmes fluides lorsque les ressources sont limitées en interne
Le bon fonctionnement d’une usine dépend de la fiabilité de plusieurs systèmes fluides courants. Choisir le bon sous-traitant pour externaliser la fabrication de ces systèmes peut vous être très profitable si vos ressources sont limitées.

Mesures du process – Meilleures pratiques concernant les lignes d’impulsion
Identifier un problème dans une ligne d’instrumentation de process peut s’avérer compliqué si on se concentre uniquement sur le transmetteur. Découvrez comment résoudre ces problèmes avec les conseils et les bonnes pratiques de Swagelok.