目录
卡套管接头和转换接头 — 管帽和堵塞 — 堵塞
Erzielen Sie leckfreie Leistung mit robuster Rohrerfassung und Vibrationswiderstand. Die Rohrverschraubungen von Swagelok bewähren sich seit mehr als 65 Jahren unter extremen Bedingungen. Die Leistung ist auch in zahlreichen veröffentlichten Testberichten dokumentiert.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
类似产品
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
---|---|---|---|---|---|---|
2507-400-P-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
2507-810-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
6MO-400-P | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
6MO-810-P | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-100-P | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-10M0-P | Brass | 10 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
B-1210-P | Brass | 3/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-200-P | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-400-P | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-500-P | Brass | 5/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-600-P | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
B-6M0-P | Brass | 6 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
B-810-P | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
HC-400-P | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
HC-810-P | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
M-810-P | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
PFA-420-P | PFA | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
PFA-620-P | PFA | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
PFA-820-P | PFA | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
S-400-P | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-100-P | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-1010-P | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-10M0-P | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-1210-P | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-12M0-P | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-12M0-P-0001 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-15M0-P | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-1610-P | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-16M0-P | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-18M0-P | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-2000-P | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-200-P | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-20M0-P | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-22M0-P | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-2400-P | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-25M0-P | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-300-P | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-3M0-P | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-400-P | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-400-P-0010 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-400-P-0013 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-400-PBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-400-PCP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-4M0-P | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-500-P | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-600-P | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-600-P-0012 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-6M0-P | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-6M0-P-0001 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-810-P | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-810-P-0006 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
SS-8M0-P | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | 查看产品 |
T-400-P | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.