text.skipToContent text.skipToNavigation
Swagelok DH Series Thermal-Immersion Diaphragm Valves

Swagelok® Thermal-Immersion Diaphragm Valves (DH Series)

Swagelok DH series thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance in high-temperature processes.

Request More Information

Swagelok® DH series thermal-immersion diaphragm valves are designed for applications where the valve needs to be entirely contained within a high-temperature, high-purity environment such as atomic layer deposition (ALD) and precursor delivery applications. These valves have a fully contained high-purity PFA seat that provides compatibility with a broad range of chemicals and excellent resistance to swelling and contamination. The fully swept flow path in the body minimizes entrapment areas and maximizes flow capacity.

Flow coefficients up to 0.60, a variety of 1/4 and 3/8 in. end connections, and pneumatically and manually actuated models are available to meet a wide range of system needs. The “normally closed” is actuator capable of a valve opening or closing time of less than 5 ms, and the valve is designed for optimal performance at 220°C (428°F).

Want to know more about DH series thermal-immersion valves?

Ask a Specialist

Thermal-Immersion Diaphragm Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Carl White, who has spent nearly 40 years working at various points in the semiconductor industry supply chain, offers a firsthand perspective on the past, present, and future of semiconductor industry advancement.
Q&A: Semiconductor Manufacturing Past, Present, and Future

Find out how collaboration between semiconductor tool OEMs, microchip manufacturers, and fluid system solutions providers has enabled the semiconductor market to keep up with the demands of Moore’s Law for decades, and where we go from here.

Swagelok fluid system components are available in materials designed to last in semiconductor manufacturing environments.
Improve Semiconductor Yield with Optimized Alloys

Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

请稍候几分钟,不要关闭此页面