text.skipToContent text.skipToNavigation

ニードル / メータリング・バルブ(微量流量調節用) — 過酷条件用ニードル・バルブ、N / HN シリーズ — ストレート型、流量調節型ステム

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

ニードル / メータリング・バルブ(微量流量調節用) — 過酷条件用ニードル・バルブ、N / HN シリーズ — ストレート型、流量調節型ステム
Needle valves with union-bonnet construction are available in a variety of materials, with working pressures up to 10000 psig (689 bar) and temperatures up to 1200°F (648°C).

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12NRF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-12NRS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12NRS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-3HNRF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-3HNRF4-G 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-3HNRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3HNRS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NRF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-3NRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NRS4-G 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-3NTRS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6HNRF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-6NRS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.