Catalogs
Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Angle Pattern, Vee Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.
Integral-Bonnet Needle Valves, O, 1, 18, 20, and 26 Series
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-1VM4-S4-A | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1VS4-A | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-20VM4-F4-A | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-OVM2-A-BKB | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
