目录
针形阀和计量阀 — 整体式阀帽针阀,O、1、18、20、26、和 D 系列 — 直通型,无旋转阀杆
整体式阀帽针阀是紧凑型针阀,有各种尺寸、配置和材料可供选择,适用于各种应用。
Nonrotating-Stem Needle Valves, D Series
Features: Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| M-14DKM4 | Alloy 400 | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-14DKM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-14DKM4-S4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-14DKS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-16DKF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-16DKM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-16DKM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-16DKM4-F4-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-16DKM4-F4-12457 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-16DKM4F4-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-16DKM4-F4-KZ | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-16DKS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-16DPM4-F4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
| SS-16DPM4-F4-BC-PD | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 内螺纹 NPT | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
