text.skipToContent text.skipToNavigation

Relief Valves — Proportional Relief Valves, R3, R4, RL3, RL4 and KVV Series — High Pressure Relief Valve

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

Relief Valves — Proportional Relief Valves, R3, R4, RL3, RL4 and KVV Series — High Pressure Relief Valve
Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-4R3A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-BU 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-EP 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-NE 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-4R3A-BU 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A-KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-6R3A-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-8R3A-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-R4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT 查看产品
SS-R4M8S8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Swagelok® Tube Fitting 查看产品
SS-R4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-R4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面