カタログ
圧力逃がし弁 — ブリード・バルブ/パージ・バルブ、BV / P シリーズ — ブリード・バルブ、ストレート型
Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.
Bleed Valves and Purge Valves
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| SS-BVM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 3/16 in. | Vent Tube | 製品を見る |
| SS-BVM2-SH | 316 Stainless Steel | 1/8 in. | Male NPT | 3/16 in. | Tube Stub | 製品を見る |
| SS-BVM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Vent Tube | 製品を見る |
| SS-BVM4-C3-SH | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Barbed Vent Tube | 製品を見る |
| SS-BVM4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 3/16 in. | Vent Tube | 製品を見る |
| SS-BVM4-SH | 316 Stainless Steel | 1/4 in. | Male NPT | 3/16 in. | Vent Tube | 製品を見る |
| SS-BVM6 | 316 Stainless Steel | 3/8 in. | Male NPT | 3/16 in. | Vent Tube | 製品を見る |
| SS-BVM8 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/16 in. | Vent Tube | 製品を見る |
| SS-BVM8-SH | 316 Stainless Steel | 1/2 in. | Male NPT | 3/16 in. | Vent Tube | 製品を見る |
| SS-BVST4 | 316 Stainless Steel | 7/16-20 in. | Male UNF Thread | 3/16 in. | Vent Tube | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
