text.skipToContent text.skipToNavigation

Metal Core Hose — Flexible Metal Hose, FM Series — FM Series Flexible Metal Hose

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Metal Core Hose — Flexible Metal Hose, FM Series — FM Series Flexible Metal Hose
Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-FM12SL12SL12-18 316L Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-FM4SL4PM4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-FM4SL4PM4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-FM4SL4SL4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-FM4SL4SL4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-FM4TA4TA4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FM4TA4TA4-24 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FM4TA4TA4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FM4TA4TA4-48 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FM6SL6PM6-18 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-FM6SL6SL6-18 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-FM6SL6SL6-36 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-FM8SL8PM8-18 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-FM8SL8SL8-18 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-FM8SL8SL8-48 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.