目录
夹具和夹箍 — 管件夹片
使用品类齐全的世伟洛克焊接工具和附件,有助于确保均匀一致的高品质轨道焊接,从而在各种焊接配置中实现准确且可重复的结果。
Orbital Welding System Series 5 Weld Head
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Orbital Welding System, Series 10 Weld Head
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
类似产品
|
零部件号
|
焊机系列
|
卡套管尺寸
|
|
|---|---|---|---|
| CWS-10UCI-08 | Series 10 | 1/2 in. | 查看产品 |
| CWS-10UCI-12 | Series 10 | 3/4 in. | 查看产品 |
| CWS-10UCI-16 | Series 10 | 1 in. | 查看产品 |
| CWS-5UCI-02 | Series 5 | 1/8 in. | 查看产品 |
| CWS-5UCI-04 | Series 5 | 1/4 in. | 查看产品 |
| CWS-5UCI-06 | Series 5 | 3/8 in. | 查看产品 |
| CWS-5UCI-08 | Series 5 | 1/2 in. | 查看产品 |
| CWS-5UCI-10 | Series 5 | 5/8 in. | 查看产品 |
| K-11108 | Series 5 | - | 查看产品 |
| K-11132 | Series 5 | - | 查看产品 |
| K-SWS-5H-RTR-GEAR | Series 5 | - | 查看产品 |
| SWS-WHEC-D-35 | Series 4, 8, 8HPH, 5, 10, 20, 40 | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
