text.skipToContent text.skipToNavigation

焊接接头 — 承插焊接头 — 直通

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

焊接接头 — 承插焊接头 — 直通
凭借采用多种合金制成的世伟洛克超高纯度、经过特殊清洁的工业焊接接头,实现永久性连接的强度和可靠性。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-TSW-6 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld View Product
SS-16-TSW-6 316 Stainless Steel 1 in. Tube Socket Weld 1 in. Tube Socket Weld View Product
SS-4-TSW-1-4 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Male NPT View Product
SS-4-TSW-6 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld View Product
SS-4-TSW-7-2 316 Stainless Steel 1/4 in. Tube Socket Weld 1/8 in. Female NPT View Product
SS-4-TSW-7-4 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Female NPT View Product
SS-6-TSW-1-4 316 Stainless Steel 3/8 in. Tube Socket Weld 1/4 in. Male NPT View Product
SS-6-TSW-6 316 Stainless Steel 3/8 in. Tube Socket Weld 3/8 in. Tube Socket Weld View Product
SS-6-TSW-7-4 316 Stainless Steel 3/8 in. Tube Socket Weld 1/4 in. Female NPT View Product
SS-8-TSW-1-8 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Male NPT View Product
SS-8-TSW-6 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld View Product
SS-8-TSW-7-6 316 Stainless Steel 1/2 in. Tube Socket Weld 3/8 in. Female NPT View Product
SS-8-TSW-7-8 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Female NPT View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.