目录
Medium-Pressure Tube Fittings — Male Connectors — Straights
Bulkhead unions provide leak-tight performance, robust tube grip, and vibration resistance, ensuring reliable connections preventing costly downtime.
Medium and High Pressure Fittings FK and IPT, Tubing Valves and Accessories
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-4FK0-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| SS-4FK0-1-4MP | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male Medium-Pressure Cone and Thread | 查看产品 |
| SS-4FK0-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-6FK0-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male NPT | 查看产品 |
| SS-6FK0-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Male NPT | 查看产品 |
| SS-6FK0-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
| SS-6FK0-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Female NPT | 查看产品 |
| SS-8FK0-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
