Achieve leak-tight sample containment with Swagelok sample cylinders that meet the Transportable Pressure Equipment Directive (TPED). For information on UK TPE approval on cylinders, contact your authorized sales and service center.
目录
双端钢瓶 — 符合 TPED 标准的钢瓶
Swagelok® Products Compliant with the Transportable Pressure Equipment Directive, TPED
Products: Double-ended sample cylinders in 304L and 316L stainless steel; Cylinder valves; Rupture disc units and rupture disc tees; Sample cylinder accessories
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 304L-HDF4-1000-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| 304L-HDF4-2250-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| 304L-HDF4-300-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| 304L-HDF4-500-PD | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
