text.skipToContent text.skipToNavigation

Stainless Steel High Pressure Proportional Relief Valve, 8 mm Swagelok Tube Fitting

Part #: SS-8R3A-MM

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Handle Style No Handle
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Fluorocarbon FKM
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40141606
High Pressure Relief Valve

Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel High Pressure Proportional Relief Valve, 8 mm Swagelok Tube Fitting

Part #: SS-8R3A-MM
View Catalog

Add To Favorites

Catalogs

High Pressure Relief Valve
Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.

Specifications

SS-8R3A-MM — Stainless Steel High Pressure Proportional Relief Valve, 8 mm Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Handle Style No Handle
Room Temperature Pressure Rating 6000 PSIG @ 100°F /413 BAR @ 37°C
Seal Material Fluorocarbon FKM
Service Class High Pressure
Testing No Optional Testing
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40141606
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4R3A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-BU 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-EP 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-NE 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-4R3A5-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4R3A-BU 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4R3A-KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6R3A-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-R4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-R4M8S8 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-R4S12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-R4S8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.