text.skipToContent text.skipToNavigation

不锈钢高压比例卸荷阀,1/4 in. 世伟洛克卡套管接头

零部件号:SS-4R3A

规格

属性
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
手柄类型 无手柄
室温压力额定值 6000 PSIG @ 100 °F /413 BAR @ 37 °C
密封材料 碳氟 FKM
服务等级 高压
测试 无可选测试
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
高压卸荷阀

使用便于进行外部设定压力调节的世伟洛克比例卸荷阀为各种应用场合提供过压保护。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

不锈钢高压比例卸荷阀,1/4 in. 世伟洛克卡套管接头

零部件号:SS-4R3A
查看产品目录

添加到收藏夹

目录

高压卸荷阀
使用便于进行外部设定压力调节的世伟洛克比例卸荷阀为各种应用场合提供过压保护。

规格

SS-4R3A — 不锈钢高压比例卸荷阀,1/4 in. 世伟洛克卡套管接头

属性
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 1/4 in.
接头 2 类型 世伟洛克® 卡套管接头
手柄类型 无手柄
室温压力额定值 6000 PSIG @ 100 °F /413 BAR @ 37 °C
密封材料 碳氟 FKM
服务等级 高压
测试 无可选测试
eClass (4.1) 37010901
eClass (5.1.4) 37019901
eClass (6.0) 37010901
eClass (6.1) 37019901
eClass (10.1) 37019901
UNSPSC (4.03) 40141606
UNSPSC (10.0) 40141606
UNSPSC (11.0501) 40141606
UNSPSC (13.0601) 40141606
UNSPSC (15.1) 40141606
UNSPSC (17.1001) 40183109
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-4R3A1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-BU 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-EP 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-NE 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT 查看产品
SS-4R3A5-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
SS-4R3A-BU 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A-EP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4R3A-KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-6R3A-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-8R3A-MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-R4M8F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT 查看产品
SS-R4M8S8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Swagelok® Tube Fitting 查看产品
SS-R4S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-R4S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面