text.skipToContent text.skipToNavigation

不锈钢 3 件式 60 系列蒸汽用球阀,PEEK 阀座,1/2 in. 世伟洛克卡套管接头

2-way 316 SS steam valve with 1/2" Swagelok tube fittings, PEEK seats, and swing-out design for reliable shutoff in high-pressure, high-temp applications.

Part #: SS-S63PS8

Specifications

Attribute Value
Ball/Stem Material 不锈钢
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type 世伟洛克® 卡套管接头
Connection 2 Size 1/2 in.
Connection 2 Type 世伟洛克® 卡套管接头
CV Maximum 7.5
Fastener Material 316 不锈钢
Feature 蒸汽用
Flange Seal Material Grafoil®
Flow Pattern 2 通,关断,直通型
Handle Color 黄色
Handle Style 杆形
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 不锈钢
Service Class 蒸汽用
Stem Bearing Material PEEK
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Steam Series 2-Way Straight Pattern

Steam-rated 2-way valve with reinforced seats and high-temp seals—ideal for thermal cycling and pressure control in process instrumentation.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

不锈钢 3 件式 60 系列蒸汽用球阀,PEEK 阀座,1/2 in. 世伟洛克卡套管接头

Part #: SS-S63PS8
View Catalog

2-way 316 SS steam valve with 1/2" Swagelok tube fittings, PEEK seats, and swing-out design for reliable shutoff in high-pressure, high-temp applications.

Add To Favorites

Catalogs

Steam Series 2-Way Straight Pattern
Steam-rated 2-way valve with reinforced seats and high-temp seals—ideal for thermal cycling and pressure control in process instrumentation.

Specifications

SS-S63PS8 — 不锈钢 3 件式 60 系列蒸汽用球阀,PEEK 阀座,1/2 in. 世伟洛克卡套管接头

Attribute Value
Ball/Stem Material 不锈钢
Body Material 316 不锈钢
Cleaning Process 标准清洁和包装 (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type 世伟洛克® 卡套管接头
Connection 2 Size 1/2 in.
Connection 2 Type 世伟洛克® 卡套管接头
CV Maximum 7.5
Fastener Material 316 不锈钢
Feature 蒸汽用
Flange Seal Material Grafoil®
Flow Pattern 2 通,关断,直通型
Handle Color 黄色
Handle Style 杆形
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Seat Material PEEK
Seat Spring Material 316 不锈钢
Service Class 蒸汽用
Stem Bearing Material PEEK
Testing 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-S62PF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-S62PS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-S62PS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-S62PS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-S63PF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-S63PS12 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-S63PS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-S65PF16 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-S65PS16 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.