|
不锈钢高压波纹管密封阀,聚酰亚胺阀杆头,1/4 in. 世伟洛克外螺纹 VCR 接头,NC 执行机构
零部件号:SS-HBVVCR4-C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通型,带执行机构世伟洛克波纹管阀采用无填料设计和焊接密封,可隔离系统流体并实现可靠的无泄漏性能。 波纹管阀是大气密封至关重要的应用场合的理想选择,我们提供多种可选项,对应通用和高纯度工况。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
目录
直通型,带执行机构
Packless valves with all-metal seal to atmosphere; Working pressures up to 3500 psig (241 bar); Temperatures up to 400°F (204°C); VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: This technical report provides data on Swagelok® HB series diaphragm valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-HBVVCR4-C — 不锈钢高压波纹管密封阀,聚酰亚胺阀杆头,1/4 in. 世伟洛克外螺纹 VCR 接头,NC 执行机构
| 属性 | 值 |
|---|---|
| 执行机构型号 | HB 系列执行器 |
| 执行机构工作模式 | 常闭弹簧回复 |
| 执行机构类型 | 气动 |
| 弯头材料 | 316L 不锈钢 |
| 阀体材料 | 316L 不锈钢 |
| 本体密封 | 无 |
| 清洁工艺 | 特殊清洁与包装 (SC-11) |
| 接头 1 尺寸 | 1/4 in. |
| 接头 1 类型 | 面密封(金属垫片)外螺纹 VCR |
| 接头 2 尺寸 | 1/4 in. |
| 接头 2 类型 | 面密封(金属垫片)外螺纹 VCR |
| Cv 最大值 | 0.3 |
| 流道型式 | 直通(2 通) |
| 垫圈 | PTFE 涂层 316L 垫圈 |
| 最高温度,°F (°C) | 400 (204) |
| 最高温度压力额定值 | 400°F @ 2400 PSIG /204°C @ 165 BAR |
| 最低温度, °F (°C) | -40 (-40) |
| 室温压力额定值 | 3500 PSIG @ 100 °F /241 BAR @ 37 °C |
| 服务等级 | 常规 |
| 阀杆头材料 | 聚酰亚胺 |
| 阀杆类型 | 圆锥形 |
| 表面光洁度 | Ra 20 µin |
| 测试 | 按照 SCS-00020 进行氦气泄漏测试 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-HBS4-C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-HBS4-O | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-HBS6-C | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-HBS6MM-C | 316L Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-HBV51-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
| SS-HBVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
| SS-HBVS4-C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
