|
Stainless Steel Toggle Valve, 1/8 in. FNPT, NC Actuator
零部件号:SS-92F2-C
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通型,带执行机构凭借拨动开关阀可实现快捷方便的开关操作。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
目录
直通型,带执行机构
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-92F2-C — Stainless Steel Toggle Valve, 1/8 in. FNPT, NC Actuator
| 属性 | 值 |
|---|---|
| 执行机构型号 | 92 系列 |
| 执行机构类型 | 气动 |
| 阀体材料 | 316 不锈钢 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/8 in. |
| 接头 1 类型 | 内螺纹 NPT |
| 接头 2 尺寸 | 1/8 in. |
| 接头 2 类型 | 内螺纹 NPT |
| Cv 最大值 | 0.2 |
| 流道型式 | 直通(2 通) |
| 手柄类型 | 尼龙拨动 |
| 最高温度,°F (°C) | 200 (93) |
| 最高温度压力额定值 | 200°F @ 300 PSIG /93°C @ 20.6 BAR |
| 最低温度, °F (°C) | -20 (-28) |
| 孔径 | 0.125 in /3.2 mm |
| 室温压力额定值 | 300 PSIG @ 100 °F /20.6 BAR @ 37 °C |
| 阀杆头材料 | PTFE |
| 阀杆类型 | 软阀座 PTFE |
| eClass (4.1) | 37011001 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141638 |
| UNSPSC (11.0501) | 40141638 |
| UNSPSC (13.0601) | 40141638 |
| UNSPSC (15.1) | 40141638 |
| UNSPSC (17.1001) | 40183103 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-92F2-C | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| SS-92S2-C | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-92S4-C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-92S4-C-HT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-92S4-O | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-92S4-O-HT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-92S6MM-C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
