|
316L VAR UHP 高流量隔膜密封阀,1/2 in. 世伟洛克可旋转外螺纹 VCR 接头,SC-01 清洁,NC 执行机构
零部件号:6LV-DFMR8-P-C
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
直通型,带执行机构世伟洛克隔膜密封阀可以满足您的高纯度或超高纯度系统的需求,它有多种尺寸、材料和配置可供选择,适用于各种应用场合。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
目录
直通型,带执行机构
Features: 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Features: This technical report provides data on Swagelok® DF series diaphragm valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
规格
6LV-DFMR8-P-C — 316L VAR UHP 高流量隔膜密封阀,1/2 in. 世伟洛克可旋转外螺纹 VCR 接头,SC-01 清洁,NC 执行机构
| 属性 | 值 |
|---|---|
| 阀体材料 | 316L VAR |
| 清洁工艺 | 超高纯工艺规范 (SC-01) |
| 接头 1 尺寸 | 1/2 in. |
| 接头 1 类型 | 面密封(金属垫片)W/外螺纹螺母 |
| 接头 2 尺寸 | 1/2 in. |
| 接头 2 类型 | 面密封(金属垫片)W/外螺纹螺母 |
| Cv 最大值 | 0.62 |
| 最高温度,°F (°C) | 150 (65) |
| 最低温度, °F (°C) | -10 (-23) |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| 6LV-DFBW6-P-C | 316L VAR | 3/8 in. | 卡套管对接焊接 | 3/8 in. | 卡套管对接焊接 | 查看产品 |
| 6LV-DFBW8-P-C | 316L VAR | 1/2 in. | 卡套管对接焊接 | 1/2 in. | 卡套管对接焊接 | 查看产品 |
| 6LV-DFFR8-P-C | 316L VAR | 1/2 in. | 面密封(金属垫片)内螺纹 VCR | 1/2 in. | 面密封(金属垫片)内螺纹 VCR | 查看产品 |
| 6LV-DFHFR4-P-C | 316L VAR | 1/4 in. | 面密封(金属垫片)内螺纹 HVCR | 1/4 in. | 面密封(金属垫片)内螺纹 HVCR | 查看产品 |
| 6LV-DFHFR4-P-O | 316L VAR | 1/4 in. | 面密封(金属垫片)内螺纹 HVCR | 1/4 in. | 面密封(金属垫片)内螺纹 HVCR | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
