Swagelok Welding System, Weld Head Adapter Cable, OLD TO NEW
零部件号:SWS-M200-WH-ADPTR
|
---|
Weld Head Adapter CableHelp ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations. 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
Weld Head Adapter Cable
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Remove the two screws from the left side of power supply and discard.
This manual contains important information for the safe and effective operation of the Swagelok® Welding System M200 power supply. Users should read and understand its contents before operating the M200 power supply.
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.