|
Thermoplastic Hose End Connection, 1/2 in. Stainless Steel Male NPT, 1/2 in. Hose Size
Part #: SS-TP8-PM8
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Connectors for Thermoplastic HoseEnd connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Thermoplastic Hose End Connection, 1/2 in. Stainless Steel Male NPT, 1/2 in. Hose Size
Log in or Register to view price
Catalogs
Connectors for Thermoplastic Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-TP8-PM8 — Thermoplastic Hose End Connection, 1/2 in. Stainless Steel Male NPT, 1/2 in. Hose Size
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Male NPT |
| End Connection Material | 316 Stainless Steel |
| Hose Size | 1/2 in. |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-TP12-TA12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP16-TA16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP4-AS4 | 316 Stainless Steel | 1/4 in. | Female JIC (AN) 37° Swivel | - | - | View Product |
| SS-TP4-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-TP4-SL4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-TP4-TA4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP4-TM6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP6-TA6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
| SS-TP8-AS8 | 316 Stainless Steel | 1/2 in. | Female JIC (AN) 37° Swivel | - | - | View Product |
| SS-TP8-SL8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-TP8-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
| S-TP8-TA8 | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
