|
Raccordement de flexible thermoplastique, raccord orientable femelle JIC (AN) 37° 1/4 po en acier inoxydable, diam. flexible 1/4 po
부품 번호: SS-TP4-AS4
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
Raccords de flexible thermoplastiqueCertains raccordements destinés à divers flexibles et tubes souples Swagelok facilitent une installation sur site. La sélection comprend les raccords pour tube Swagelok, les adaptateurs pour tube Swagelok, les raccords NPT, les raccords filetés mâles ISO/BSP mâles et les raccords unions. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccordement de flexible thermoplastique, raccord orientable femelle JIC (AN) 37° 1/4 po en acier inoxydable, diam. flexible 1/4 po
로그인 또는 회원가입하여 가격 보기
카탈로그
Raccords de flexible thermoplastique
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
사양
SS-TP4-AS4 — Raccordement de flexible thermoplastique, raccord orientable femelle JIC (AN) 37° 1/4 po en acier inoxydable, diam. flexible 1/4 po
| 속성 | 값 |
|---|---|
| Matériau du corps | Acier inoxydable 316 |
| Dimension du raccordement 1 | 1/4 po |
| Type du raccordement 1 | Femelle JIC (AN) 37°, joint tournant |
| Matériau de raccordement d’extrémité | Acier inoxydable 316 |
| Diamètre du flexible | 1/4 po |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-TP12-TA12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-TP16-TA16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-TP4-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 제품 보기 |
| SS-TP4-SL4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
| SS-TP4-TA4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-TP4-TM6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-TP6-TA6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-TP8-AS8 | 316 Stainless Steel | 1/2 in. | Female JIC (AN) 37° Swivel | - | - | 제품 보기 |
| SS-TP8-PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 제품 보기 |
| SS-TP8-SL8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
| SS-TP8-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| S-TP8-TA8 | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
