|
131 系列气动弹簧复位执行机构
零部件号:MS-131-SR
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
气动执行机构为您的世伟洛克阀门选择各种备件和附件。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
目录
气动执行机构
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Step-by-step identification procedure for threads and end connections.
规格
MS-131-SR — 131 系列气动弹簧复位执行机构
| 属性 | 值 |
|---|---|
| 执行范围 | 90° 执行 |
| 执行机构排气量 体积 in.3 (cm3) | 1.5 (24.6) |
| 执行机构工作模式 | 弹簧回位 |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 针对系列 | 131 系列 |
| eClass (4.1) | 27220202 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 27229102 |
| eClass (6.1) | 27229102 |
| eClass (10.1) | 27229102 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| MS-131-DA | - | - | - | - | - | 查看产品 |
| MS-131-SR-HT | - | - | - | - | - | 查看产品 |
| MS-133-DA | - | - | - | - | - | 查看产品 |
| MS-133-SR | - | - | - | - | - | 查看产品 |
| MS-133-SR-HT | - | - | - | - | - | 查看产品 |
| MS-135-DA | - | - | - | - | - | 查看产品 |
| MS-135-SR | - | - | - | - | - | 查看产品 |
| MS-151-DA | - | - | - | - | - | 查看产品 |
| MS-151-SR | - | - | - | - | - | 查看产品 |
| MS-151-SR-HT | - | - | - | - | - | 查看产品 |
| MS-153-DA | - | - | - | - | - | 查看产品 |
| MS-153-SR | - | - | - | - | - | 查看产品 |
| MS-155-SR | - | - | - | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
