text.skipToContent text.skipToNavigation

Stainless Steel Rupture Disc Kit for 16D Series Integral Bonnet Non-Rotating Stem Valve, 2850 ± 150 psig (196 ± 10.3 bar)

零部件号:SS-RDK-16-2850

规格

属性
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Feature 2850 PSI
For Product 16D Series
eClass (4.1) 37010904
eClass (5.1.4) 37010291
eClass (6.0) 37019102
eClass (6.1) 37019102
eClass (10.1) 37019102
UNSPSC (4.03) 40141616
UNSPSC (10.0) 40141616
UNSPSC (11.0501) 40141616
UNSPSC (13.0601) 40141616
UNSPSC (15.1) 40141616
UNSPSC (17.1001) 40183103
Rupture Disc Kit

Select from a variety of spare parts and accessories for your Swagelok valve.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Rupture Disc Kit for 16D Series Integral Bonnet Non-Rotating Stem Valve, 2850 ± 150 psig (196 ± 10.3 bar)

零部件号:SS-RDK-16-2850
查看产品目录

添加到收藏夹

目录

Rupture Disc Kit
Select from a variety of spare parts and accessories for your Swagelok valve.

规格

SS-RDK-16-2850 — Stainless Steel Rupture Disc Kit for 16D Series Integral Bonnet Non-Rotating Stem Valve, 2850 ± 150 psig (196 ± 10.3 bar)

属性
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Feature 2850 PSI
For Product 16D Series
eClass (4.1) 37010904
eClass (5.1.4) 37010291
eClass (6.0) 37019102
eClass (6.1) 37019102
eClass (10.1) 37019102
UNSPSC (4.03) 40141616
UNSPSC (10.0) 40141616
UNSPSC (11.0501) 40141616
UNSPSC (13.0601) 40141616
UNSPSC (15.1) 40141616
UNSPSC (17.1001) 40183103
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-RDK-16-1900 Stainless Steel - - - - 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面