|
世伟洛克焊接系统,5 系列接头侧板 1
Part #: CWS-5FSP1
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Fixture Side PlatesHelp ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Catalogs
Fixture Side Plates
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Specifications
CWS-5FSP1 — 世伟洛克焊接系统,5 系列接头侧板 1
| Attribute | Value |
|---|---|
| Side Plate | Fitting Side Plate 1 |
| Welder Series | Series 5 |
| eClass (4.1) | 21020501 |
| eClass (5.1.4) | 21050501 |
| eClass (6.0) | 37020232 |
| eClass (6.1) | 37020232 |
| eClass (10.1) | 37020232 |
| UNSPSC (4.03) | 23171901 |
| UNSPSC (10.0) | 27112800 |
| UNSPSC (11.0501) | 27112800 |
| UNSPSC (13.0601) | 27112800 |
| UNSPSC (15.1) | 27112800 |
| UNSPSC (17.1001) | 40173303 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Welder Series
|
Tube Size
|
|
|---|---|---|---|
| CWS-5FSP2 | Series 5 | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
