text.skipToContent text.skipToNavigation

Stainless Steel Hose Connector, 3/8 in. Swagelok Tube Fitting, 3/8 in. Hose ID

零部件号:SS-6-HC-1-600

规格

属性
阀体材料 316 Stainless Steel
接头 1 尺寸 3/8 in.
接头 1 类型 Swagelok® Tube Fitting
端接材料 316 Stainless Steel
软管尺寸 3/8 in.
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 40141734
塑料卡套管用接头

使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Hose Connector, 3/8 in. Swagelok Tube Fitting, 3/8 in. Hose ID

零部件号:SS-6-HC-1-600
查看产品目录

添加到收藏夹

目录

塑料卡套管用接头
使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。

规格

SS-6-HC-1-600 — Stainless Steel Hose Connector, 3/8 in. Swagelok Tube Fitting, 3/8 in. Hose ID

属性
阀体材料 316 Stainless Steel
接头 1 尺寸 3/8 in.
接头 1 类型 Swagelok® Tube Fitting
端接材料 316 Stainless Steel
软管尺寸 3/8 in.
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 40141734
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-3-HC-1-2 Brass 1/8 in. Male NPT - - 查看产品
B-5-HC-1-4 Brass 1/4 in. Male NPT - - 查看产品
SS-10-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - 查看产品
SS-12-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - 查看产品
SS-12-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - 查看产品
SS-12-HC-A-1211 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - 查看产品
SS-16-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - 查看产品
SS-16-HC-1-16 316 Stainless Steel 1 in. Male NPT - - 查看产品
SS-16-HC-A-1611 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - 查看产品
SS-2-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - 查看产品
SS-2-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-2-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - 查看产品
SS-2-HC-A-201 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter - - 查看产品
SS-2-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - 查看产品
SS-3-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - 查看产品
SS-3-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-3-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - 查看产品
SS-4-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - 查看产品
SS-4-HC-1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - 查看产品
SS-4-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-4-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 查看产品
SS-4-HC-1-4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - 查看产品
SS-4-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - 查看产品
SS-4-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - 查看产品
SS-4-HC-7-2 316 Stainless Steel 1/8 in. Female NPT - - 查看产品
SS-4-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - 查看产品
SS-4-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - 查看产品
SS-4-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - 查看产品
SS-4-HC-A-6MTA 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - 查看产品
SS-5-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - 查看产品
SS-5-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-5-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - 查看产品
SS-6-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-6-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 查看产品
SS-6-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - 查看产品
SS-6-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - 查看产品
SS-6-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - 查看产品
SS-6-HC-7-6 316 Stainless Steel 3/8 in. Female NPT - - 查看产品
SS-6-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - 查看产品
SS-6-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - 查看产品
SS-6-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - 查看产品
SS-8-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 查看产品
SS-8-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - 查看产品
SS-8-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - 查看产品
SS-8-HC-1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 查看产品
SS-8-HC-7-8 316 Stainless Steel 1/2 in. Female NPT - - 查看产品
SS-8-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - 查看产品
SS-8-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面