text.skipToContent text.skipToNavigation

Stainless Steel Hose Connector, 1/4 in. Swagelok Tube Fitting, 3/8 in. Hose ID

Part #: SS-6-HC-1-400

Specifications

Attribute Value
阀体材料 316 不锈钢
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
端接材料 316 不锈钢
软管尺寸 3/8 in.
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
塑料卡套管用接头

使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

Stainless Steel Hose Connector, 1/4 in. Swagelok Tube Fitting, 3/8 in. Hose ID

Part #: SS-6-HC-1-400
View Catalog

Add To Favorites

Catalogs

塑料卡套管用接头
使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。

Specifications

SS-6-HC-1-400 — Stainless Steel Hose Connector, 1/4 in. Swagelok Tube Fitting, 3/8 in. Hose ID

Attribute Value
阀体材料 316 不锈钢
接头 1 尺寸 1/4 in.
接头 1 类型 世伟洛克® 卡套管接头
端接材料 316 不锈钢
软管尺寸 3/8 in.
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-3-HC-1-2 Brass 1/8 in. Male NPT - - View Product
B-5-HC-1-4 Brass 1/4 in. Male NPT - - View Product
SS-10-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-12-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-12-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-12-HC-A-1211 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - View Product
SS-16-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-16-HC-1-16 316 Stainless Steel 1 in. Male NPT - - View Product
SS-16-HC-A-1611 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - View Product
SS-2-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-2-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-2-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-2-HC-A-201 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter - - View Product
SS-2-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - View Product
SS-3-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-3-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-3-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-4-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-4-HC-1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-4-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-4-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-4-HC-1-4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-4-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-4-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-4-HC-7-2 316 Stainless Steel 1/8 in. Female NPT - - View Product
SS-4-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-4-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - View Product
SS-4-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - View Product
SS-4-HC-A-6MTA 316 不锈钢 6 mm 世伟洛克® 卡套管转换接头 - - View Product
SS-5-HC-1-2 316 不锈钢 1/8 in. 外螺纹 NPT - - View Product
SS-5-HC-1-4 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-5-HC-A-401 316 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 - - View Product
SS-6-HC-1-4 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-6-HC-1-6 316 不锈钢 3/8 in. 外螺纹 NPT - - View Product
SS-6-HC-1-600 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-6-HC-1-8 316 不锈钢 1/2 in. 外螺纹 NPT - - View Product
SS-6-HC-7-4 316 不锈钢 1/4 in. 内螺纹 NPT - - View Product
SS-6-HC-7-6 316 不锈钢 3/8 in. 内螺纹 NPT - - View Product
SS-6-HC-A-401 316 不锈钢 1/4 in. 世伟洛克® 卡套管转换接头 - - View Product
SS-6-HC-A-601 316 不锈钢 3/8 in. 世伟洛克® 卡套管转换接头 - - View Product
SS-6-HC-A-811 316 不锈钢 1/2 in. 世伟洛克® 卡套管转换接头 - - View Product
SS-8-HC-1-4 316 不锈钢 1/4 in. 外螺纹 NPT - - View Product
SS-8-HC-1-6 316 不锈钢 3/8 in. 外螺纹 NPT - - View Product
SS-8-HC-1-8 316 不锈钢 1/2 in. 外螺纹 NPT - - View Product
SS-8-HC-1-810 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 - - View Product
SS-8-HC-7-8 316 不锈钢 1/2 in. 内螺纹 NPT - - View Product
SS-8-HC-A-601 316 不锈钢 3/8 in. 世伟洛克® 卡套管转换接头 - - View Product
SS-8-HC-A-811 316 不锈钢 1/2 in. 世伟洛克® 卡套管转换接头 - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.