|
Stainless Steel Hose Connector, 1/2 in. Male NPT, 3/4 in. Hose ID
零部件号:SS-12-HC-1-8
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
塑料卡套管用接头使用多种多样的世伟洛克软管和柔性卡套管端接件,可以简化现场安装。您可以选择世伟洛克卡套管接头、世伟洛克卡套管转换接头、外螺纹 NPT 接头、外螺纹 ISO/BSP 锥形接头以及联合接头。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
目录
塑料卡套管用接头
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
规格
SS-12-HC-1-8 — Stainless Steel Hose Connector, 1/2 in. Male NPT, 3/4 in. Hose ID
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 不锈钢 |
| 接头 1 尺寸 | 1/2 in. |
| 接头 1 类型 | 外螺纹 NPT |
| 端接材料 | 316 不锈钢 |
| 软管尺寸 | 3/4 in. |
| eClass (4.1) | 37110504 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 27302103 |
| eClass (6.1) | 27302103 |
| eClass (10.1) | 27302103 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-3-HC-1-2 | Brass | 1/8 in. | Male NPT | - | - | 查看产品 |
| B-5-HC-1-4 | Brass | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-10-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-12-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 查看产品 |
| SS-12-HC-A-1211 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-16-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 查看产品 |
| SS-16-HC-1-16 | 316 Stainless Steel | 1 in. | Male NPT | - | - | 查看产品 |
| SS-16-HC-A-1611 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-2-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-2-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-2-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-2-HC-A-201 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-2-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-3-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-3-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-3-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-4-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-4-HC-1-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-4-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-4-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-4-HC-1-4RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | 查看产品 |
| SS-4-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 查看产品 |
| SS-4-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-4-HC-7-2 | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | 查看产品 |
| SS-4-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-4-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-4-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-4-HC-A-6MTA | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-5-HC-1-2 | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-5-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-5-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-6-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-6-HC-1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-6-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 查看产品 |
| SS-6-HC-1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-6-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-6-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | 查看产品 |
| SS-6-HC-7-6 | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | 查看产品 |
| SS-6-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-6-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-6-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-8-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-8-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 查看产品 |
| SS-8-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-8-HC-1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 查看产品 |
| SS-8-HC-7-8 | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | 查看产品 |
| SS-8-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
| SS-8-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
