|
Stainless Steel Pipe Fitting, Hollow Hex Plug, 9/16-18 Male SAE/MS Straight Thread
零部件号:SS-6-HPST
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
Hollow Hex PlugsOffers a compact, flush-sealing solution for unused ports—ideal for tight spaces and pressure-rated system closures. 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
目录
Hollow Hex Plugs
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
规格
SS-6-HPST — Stainless Steel Pipe Fitting, Hollow Hex Plug, 9/16-18 Male SAE/MS Straight Thread
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 Stainless Steel |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 接头 1 尺寸 | 9/16-18 in. |
| 接头 1 类型 | Male SAE/MS Straight Thread |
| 流量限制器 | 否 |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40173507 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| SS-12-HPST | 316 Stainless Steel | 1 1/16-12 in. | Male SAE/MS Straight Thread | - | - | 查看产品 |
| SS-2-HP | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | 查看产品 |
| SS-2-HPST | 316 Stainless Steel | 5/16-24 in. | Male SAE/MS Straight Thread | - | - | 查看产品 |
| SS-4-HP | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 查看产品 |
| SS-4-HPST | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | - | - | 查看产品 |
| SS-6-HP | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 查看产品 |
| SS-8-HP | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 查看产品 |
| SS-8-HPST | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | - | - | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
