|
用于 CP 和 CPA 系列提升阀芯单向阀的绿色通风帽成套件,尺寸 1/2 in. 外螺纹 NPT
Part #: P-8CP4-K12-GR
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
デフレクター・キャップSwagelokバルブ用のさまざまなスペア・パーツ/アクセサリーからお選びください。 Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
用于 CP 和 CPA 系列提升阀芯单向阀的绿色通风帽成套件,尺寸 1/2 in. 外螺纹 NPT
Log in or Register to view price
Catalogs
デフレクター・キャップ
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
P-8CP4-K12-GR — 用于 CP 和 CPA 系列提升阀芯单向阀的绿色通风帽成套件,尺寸 1/2 in. 外螺纹 NPT
| Attribute | Value |
|---|---|
| コネクション1 サイズ | 1/2 in. |
| コネクション1 タイプ | 外螺纹 NPT |
| デフレクター・キャップ | 绿色通风帽 |
| シリーズ用 | CP 和 CPA 系列 |
| eClass (4.1) | 37010634 |
| eClass (5.1.4) | 37019901 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019901 |
| eClass (10.1) | 37019901 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| P-4CP4-K12-GR | - | 1/4 in. | Male NPT | - | - | View Product |
| P-4CP4-K12-RD | - | 1/4 in. | Male NPT | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
