text.skipToContent text.skipToNavigation

316L Stainless Steel Convoluted (FL) Hose, 1/2 in., 321 Stainless Steel Braid, 1/2 in. Tube Adapters, 12 in. (30.5 cm) Length

Part #: SS-FL8TA8TA8-12

Specifications

Attribute Value
Body Material 316L Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Length 12 in.
Hose Size 1/2 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 672 psig (46.3 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 1200 PSIG @ 100°F /82.6 BAR @ 37°C
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
FL Series Flexible Metal Hose

Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L Stainless Steel Convoluted (FL) Hose, 1/2 in., 321 Stainless Steel Braid, 1/2 in. Tube Adapters, 12 in. (30.5 cm) Length

Part #: SS-FL8TA8TA8-12
View Catalog

Add To Favorites

Catalogs

FL Series Flexible Metal Hose
Overcome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options.

Specifications

SS-FL8TA8TA8-12 — 316L Stainless Steel Convoluted (FL) Hose, 1/2 in., 321 Stainless Steel Braid, 1/2 in. Tube Adapters, 12 in. (30.5 cm) Length

Attribute Value
Body Material 316L Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Length 12 in.
Hose Size 1/2 in.
Maximum Temperature, °F (°C) 850 (454)
Max Temperature Pressure Rating 672 psig (46.3 bar )
Minimum Temperature, °F (°C) -325 (-198)
Room Temperature Pressure Rating 1200 PSIG @ 100°F /82.6 BAR @ 37°C
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37110000
eClass (6.1) 37110000
eClass (10.1) 37110000
UNSPSC (4.03) 40142009
UNSPSC (10.0) 40142000
UNSPSC (11.0501) 40142000
UNSPSC (13.0601) 40142000
UNSPSC (15.1) 40142000
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-FL4TA4TA4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FL4TA4TA4-24 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FL4TA4TA4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FL4TA4TA4-48 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter View Product
SS-FL8TA8TA8-24 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter View Product
SS-FL8TA8TA8-36 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.