|
Thermoplastic Hose, Nylon Core, SAE J517 100R8, 3/8 in. Hose Size
零部件号:8R-6
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
8R Series Nylon HoseObtain precise flow control, drainability, or even a certified solution for alternative fuels with Swagelok nylon core hose. Or, if high performance is what you need, use Swagelok smooth-bore nylon core hoses with fiber braid reinforcements. 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
8R Series Nylon Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
规格
8R-6 — Thermoplastic Hose, Nylon Core, SAE J517 100R8, 3/8 in. Hose Size
| 属性 | 值 |
|---|---|
| 阀体材料 | Nylon |
| 软管长度 | Determined by your authorized Sales and Service Center |
| 软管尺寸 | 3/8 in. |
| 最高温度,°F (°C) | 200 (93) |
| 最高温度压力额定值 | 4000 psig (275 bar ) |
| 最低温度, °F (°C) | -40 (-40) |
| 室温压力额定值 | 4000 PSIG / 275 BAR |
| eClass (4.1) | 37110203 |
| eClass (5.1.4) | 37110203 |
| eClass (6.0) | 37110000 |
| eClass (6.1) | 37110000 |
| eClass (10.1) | 37110000 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142007 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
类似产品
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
