text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece High Pressure 3-Way Ball Valve, Peek Seats, 1/4 in. FNPT

Part #: SS-83XPF4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Connection 3 Size 1/4 in.
Connection 3 Type Female NPT
CV Maximum 0.75
Flow Pattern 3-Way, Switching
Handle Color Black
Handle Style Phenolic Handle
Low Emissions Certified Yes
Seat Material PEEK
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
3-Way Switching

Trunnion-style 83 and H83 series ball valves deliver reliable performance in both low- and high-pressure environments. Designed for compactness and maximum flow, they offer low operating torque and a broad temperature range. ECE R110-type approval is available upon request.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 3-Piece High Pressure 3-Way Ball Valve, Peek Seats, 1/4 in. FNPT

Part #: SS-83XPF4
View Catalog

Add To Favorites

Catalogs

3-Way Switching

Trunnion-style 83 and H83 series ball valves deliver reliable performance in both low- and high-pressure environments. Designed for compactness and maximum flow, they offer low operating torque and a broad temperature range. ECE R110-type approval is available upon request.

Specifications

SS-83XPF4 — Stainless Steel 3-Piece High Pressure 3-Way Ball Valve, Peek Seats, 1/4 in. FNPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Connection 3 Size 1/4 in.
Connection 3 Type Female NPT
CV Maximum 0.75
Flow Pattern 3-Way, Switching
Handle Color Black
Handle Style Phenolic Handle
Low Emissions Certified Yes
Seat Material PEEK
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-83XKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XKS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83XKS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83XKS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-83XKS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83XKS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-83XPS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-83XPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83XPS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-83XTF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-83XTS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.