|
PTFE 衬里不锈钢编织软管总成,1/4 in. 世伟洛克不锈钢卡套管转换接头,有效长度 70.7 in. (180 cm)
Part #: SS-4BHT-72
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
T Series PTFE HoseProvide flexibility for your applications requiring chemical compatibility or static dissipation with Swagelok smooth-bore PTFE core hoses. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
PTFE 衬里不锈钢编织软管总成,1/4 in. 世伟洛克不锈钢卡套管转换接头,有效长度 70.7 in. (180 cm)
Log in or Register to view price
Catalogs
T Series PTFE Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
SS-4BHT-72 — PTFE 衬里不锈钢编织软管总成,1/4 in. 世伟洛克不锈钢卡套管转换接头,有效长度 70.7 in. (180 cm)
| Attribute | Value |
|---|---|
| Body Material | PTFE |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Adapter |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Adapter |
| Hose Length | 74 in. (188 cm) |
| Hose Size | 1/4 in. |
| Maximum Temperature, °F (°C) | 450 (232) |
| Minimum Temperature, °F (°C) | -65 (-53) |
| eClass (4.1) | 37110201 |
| eClass (5.1.4) | 37110201 |
| eClass (6.0) | 37110000 |
| eClass (6.1) | 37110000 |
| eClass (10.1) | 37110000 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142007 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12BHT-24 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-12BHT-36 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-12BHT-48 | PTFE | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-12 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-120 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-18 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-24 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-36 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-48 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-6 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4BHT-60 | PTFE | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-12 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-24 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4MBHT-36 | PTFE | 6 mm | Swagelok® Tube Adapter | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-6BHT-12 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-18 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-24 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-36 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-48 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-60 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-6BHT-72 | PTFE | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-12 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-120 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-18 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-24 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-36 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-48 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-60 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8BHT-72 | PTFE | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8MBHT-24 | PTFE | 12 mm | Swagelok® Tube Adapter | 12 mm | Swagelok® Tube Adapter | View Product |
| SS-8MBHT-36 | PTFE | 12 mm | Swagelok® Tube Adapter | 12 mm | Swagelok® Tube Adapter | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
