Válvulas Antirretorno — Válvulas de Exceso de Caudal
Válvulas disponibles con estas especificaciones:
- 6 a 12 mm (1/8 a 1/2 pulg.)
- –23°C (–10°F) a 204°C (400°F)
- Acero inoxidable
- 294 bar (4280 psig) a 413 bar (6000 psig)
Your local authorized Swagelok sales and service center may have additional options.
-
Válvulas Antirretorno — Válvulas de Exceso de Caudal — Fixed Pressure
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-XSF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-XSS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-XSS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-XSS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting
Product Availability by Store Location
Hours