text.skipToContent text.skipToNavigation

Stainless Steel 1-Piece 40G Series Angle Pattern Ball Valve, 0.90 Cv, 3/8 in. Swagelok Tube Fitting

零部件号:SS-43GS6-A

规格

属性
球/阀杆材料 不锈钢
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 3/8 in.
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 3/8 in.
接头 2 类型 世伟洛克® 卡套管接头
Cv 最大值 0.8
流道 标准
流道型式 2 通,关断,角型
手柄颜色 黑色
手柄类型 杆形
低排放认证
孔径 0.187 in /4.7 mm
填料材料 改良型 PTFE UHMWPE
环/盘材料 不锈钢
室温压力额定值 2500 PSIG @ 100°F /172 BAR @ 37°C
测试 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
2 通角型

40 系列一件式仪表球阀在多个行业中已可靠运行近 40 年。世伟洛克改进了阀门的结构并开发了创新的装配工艺。其成果就是 40G 系列球阀,该阀具有更大的工作温度额定值、更高的热循环能力和更低的泄漏可能性。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

Stainless Steel 1-Piece 40G Series Angle Pattern Ball Valve, 0.90 Cv, 3/8 in. Swagelok Tube Fitting

零部件号:SS-43GS6-A
查看产品目录

添加到收藏夹

目录

2 通角型
40 系列一件式仪表球阀在多个行业中已可靠运行近 40 年。世伟洛克改进了阀门的结构并开发了创新的装配工艺。其成果就是 40G 系列球阀,该阀具有更大的工作温度额定值、更高的热循环能力和更低的泄漏可能性。

规格

SS-43GS6-A — Stainless Steel 1-Piece 40G Series Angle Pattern Ball Valve, 0.90 Cv, 3/8 in. Swagelok Tube Fitting

属性
球/阀杆材料 不锈钢
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 3/8 in.
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 3/8 in.
接头 2 类型 世伟洛克® 卡套管接头
Cv 最大值 0.8
流道 标准
流道型式 2 通,关断,角型
手柄颜色 黑色
手柄类型 杆形
低排放认证
孔径 0.187 in /4.7 mm
填料材料 改良型 PTFE UHMWPE
环/盘材料 不锈钢
室温压力额定值 2500 PSIG @ 100°F /172 BAR @ 37°C
测试 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-43F4-A Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-43S4-A Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-41GS2-A 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
SS-42GS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-42GS6MM-A 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GF4-A 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-43GM4-S4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS6MM-A 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-44S6-A 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-45S12-A 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-45S8-A 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面