text.skipToContent text.skipToNavigation

不锈钢 3 件式高压球阀,PCTFE 阀座,6 mm 世伟洛克卡套管接头

零部件号:SS-83KS6MM

规格

属性
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 6 mm
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 6 mm
接头 2 类型 世伟洛克® 卡套管接头
Cv 最大值 1.6
流道型式 2 通,关断,直通型
手柄颜色 黑色
手柄类型 酚醛手柄
低排放认证
孔径 0.187 in /4.7 mm
室温压力额定值 6000 PSIG @ 100 °F /413 BAR @ 37 °C
阀座材料 PCTFE
服务等级 常规
测试 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
2 通直通型

耳轴式 83 和 H83 系列球阀在高压和低压应用中具有持久的使用寿命。这种阀采用紧凑型最大流量设计,操作扭矩小、工作温度范围宽,可订购 ECE R110 型认可产品。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。

不锈钢 3 件式高压球阀,PCTFE 阀座,6 mm 世伟洛克卡套管接头

零部件号:SS-83KS6MM
查看产品目录

添加到收藏夹

目录

2 通直通型
耳轴式 83 和 H83 系列球阀在高压和低压应用中具有持久的使用寿命。这种阀采用紧凑型最大流量设计,操作扭矩小、工作温度范围宽,可订购 ECE R110 型认可产品。

规格

SS-83KS6MM — 不锈钢 3 件式高压球阀,PCTFE 阀座,6 mm 世伟洛克卡套管接头

属性
阀体材料 316 不锈钢
清洁工艺 标准清洁和包装 (SC-10)
接头 1 尺寸 6 mm
接头 1 类型 世伟洛克® 卡套管接头
接头 2 尺寸 6 mm
接头 2 类型 世伟洛克® 卡套管接头
Cv 最大值 1.6
流道型式 2 通,关断,直通型
手柄颜色 黑色
手柄类型 酚醛手柄
低排放认证
孔径 0.187 in /4.7 mm
室温压力额定值 6000 PSIG @ 100 °F /413 BAR @ 37 °C
阀座材料 PCTFE
服务等级 常规
测试 按照 WS-22 进行测试
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-4SKPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-4SKPM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 查看产品
SS-4SKPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4SKPS4-LH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-4SKPS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-4SKPS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-4SKPS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-6FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-83KF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
SS-83KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-83KF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-83KS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-83KS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-83KS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-83KS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-83KS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-83KS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-83PF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-83PS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-83PS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-83PS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-83PS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-83TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-83TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-83TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-8FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

请稍候几分钟,不要关闭此页面