|
Stainless Steel Quarter Turn Instrument Plug Valve, 1/2 in. Swagelok Tube Fitting, 4.4 Cv, Black Handle
零部件号:SS-8P6T-BK
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
2 通直通型世伟洛克四分之一圈旋塞阀采用简约、紧凑的设计,提供全流量和可靠关断,凭借它可实现可靠的低扭矩、四分之一圈操作。四分之一圈旋塞阀是球阀经济、可靠的替代品、有多种阀体和密封材料可供选择。 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
2 通直通型
Features: Working pressures up to 3000 psig (206 bar); Swagelok® tube fitting and NPT and ISO tapered pipe end connections; 1/8 through 1/2 in. and 6 through 12 mm sizes; Brass and 316 stainless steel materials
Features: Step-by-step identification procedure for threads and end connections.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Select the proper template (P4T or P6T). Use the template to mark the location of the mounting bracket holes and the center hole. Drill holes to the required diameter and countersink depth shown on the template.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-8P6T-BK — Stainless Steel Quarter Turn Instrument Plug Valve, 1/2 in. Swagelok Tube Fitting, 4.4 Cv, Black Handle
| 属性 | 值 |
|---|---|
| 阀体材料 | 316 Stainless Steel |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 接头 1 尺寸 | 1/2 in. |
| 接头 1 类型 | Swagelok® Tube Fitting |
| 接头 2 尺寸 | 1/2 in. |
| 接头 2 类型 | Swagelok® Tube Fitting |
| 手柄颜色 | Black |
| 手柄类型 | Directional |
| eClass (4.1) | 37010416 |
| eClass (5.1.4) | 37010416 |
| eClass (6.0) | 37010416 |
| eClass (6.1) | 37010416 |
| eClass (10.1) | 37010416 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141626 |
| UNSPSC (11.0501) | 40141626 |
| UNSPSC (13.0601) | 40141626 |
| UNSPSC (15.1) | 40141626 |
| UNSPSC (17.1001) | 40141624 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-2P4T | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-2P4T4 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| B-4P4T | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-4P4T1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| B-4P4T2 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| B-4P4T4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| B-4P4T4-RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| B-4P4T5 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| B-6P4T | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-6P4T-MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| B-6P6T | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-8P6T | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| B-8P6T4 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| PFA-43S4 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| PFA-43S4-PM | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-10P6T-MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-12P6T-MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-2P4T | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-2P4T2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 查看产品 |
| SS-2P4T4 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 查看产品 |
| SS-2P4T-BK | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 查看产品 |
| SS-4P4T4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4P4T4-RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-4P4T5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4P4T5-M1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4P4T-BK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-BL | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-M1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-RD | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4T-TE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4V | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P4V4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-4P4V-LD | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-4P6T4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-6P4T | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-BK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-LD | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-MM-BK | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-6P4T-TE | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P6T | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-6P6T-M1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8P6T | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-8P6T2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 查看产品 |
| SS-8P6T4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-8P6T4-BK | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| SS-8P6T-BL | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-LD | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-M1 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-8P6T-TE | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
