|
Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 3/4 in. Female ISO Tapered 3-piece 2-way SS ball valve with 3/4" ISO tapered female threads, reinforced PTFE seats, lever handle. Rated 2200 PSIG @ 100°F. Durable and low-maintenance.
零部件号:SS-65TF12RT
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
2 通直通型3 件式工艺/仪表 60 系列球阀采用独特的锥形碟片弹簧加压阀座;活载两件式 V 形阀杆填料;和三件式摆出设计,专为实现高可靠性和低维护性而设计。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
2 通直通型
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
规格
SS-65TF12RT — Stainless Steel 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 3/4 in. Female ISO Tapered
| 属性 | 值 |
|---|---|
| 球/阀杆材料 | Stainless Steel |
| 阀体材料 | 316 Stainless Steel |
| 清洁工艺 | Standard Cleaning and Packaging (SC-10) |
| 接头 1 尺寸 | 3/4 in. |
| 接头 1 类型 | Female ISO Tapered Thread |
| 接头 2 尺寸 | 3/4 in. |
| 接头 2 类型 | Female ISO Tapered Thread |
| Cv 最大值 | 31 |
| 紧固件材料 | 316 Stainless Steel |
| 法兰密封材料 | Fluorocarbon FKM |
| 流道型式 | 2-Way, Shutoff, Straight |
| 手柄颜色 | Black |
| 手柄类型 | Lever |
| 低排放认证 | Yes |
| 室温压力额定值 | 2200 PSIG @ 100°F /151 BAR @ 37°C |
| 阀座材料 | Reinforced PTFE |
| 阀座弹簧材料 | 316 Stainless Steel |
| 服务等级 | General |
| 阀杆支撑材料 | Alloy X750 |
| 测试 | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183106 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| B-62TF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| B-63TF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 查看产品 |
| B-63TS10 | Brass | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | 查看产品 |
| B-63TS8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 查看产品 |
| B-65TF12 | Brass | 3/4 in. | Female NPT | 3/4 in. | Female NPT | 查看产品 |
| B-65TF16 | Brass | 1 in. | Female NPT | 1 in. | Female NPT | 查看产品 |
| S-65TF16 | Carbon Steel | 1 in. | Female NPT | 1 in. | Female NPT | 查看产品 |
| SS-62EF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-62PS4-5228 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-62TF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-62TF4-JL | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 查看产品 |
| SS-62TF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 查看产品 |
| SS-62TS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 查看产品 |
| SS-62TS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-62TS4-JK | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
| SS-62TS4-JL | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TS4-JLK | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TS6-JK | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TS6-JL | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TS6-JLK | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TS8MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-62TSC8 | 316 不锈钢 | 1/2 in. | 卫生卡箍接头 | 1/2 in. | 卫生卡箍接头 | 查看产品 |
| SS-62TVCR4 | 316 不锈钢 | 1/4 in. | VCR® 金属垫片面密封管接头 | 1/4 in. | VCR® 金属垫片面密封管接头 | 查看产品 |
| SS-62TW6T35-3 | 316 不锈钢 | 3/8 in. | 卡套管加长 | 3/8 in. | 卡套管加长 | 查看产品 |
| SS-63ES8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63PF8-2839 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-63PS8-2839 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TF6 | 316 不锈钢 | 3/8 in. | 内螺纹 NPT | 3/8 in. | 内螺纹 NPT | 查看产品 |
| SS-63TF8 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-63TF8-33C | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-63TF8-JK | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-63TF8-JL | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-63TF8-LLK | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-63TF8RT | 316 不锈钢 | 1/2 in. | ISO 锥形内螺纹 | 1/2 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-63TS10 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管接头 | 5/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS12-JK | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS12-JL | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS16MM | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 16 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS18MM | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 18 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8-33C | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8-E | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8-JK | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8-JL | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8-JLK | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8-LLK | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8-SC11 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TS8-T | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-63TSW12T | 316 不锈钢 | 3/4 in. | 卡套管承插焊接 | 3/4 in. | 卡套管承插焊接 | 查看产品 |
| SS-63TSW8P | 316 不锈钢 | 1/2 in. | 公称管承插焊 | 1/2 in. | 公称管承插焊 | 查看产品 |
| SS-63TSW8T | 316 不锈钢 | 1/2 in. | 卡套管承插焊接 | 1/2 in. | 卡套管承插焊接 | 查看产品 |
| SS-63TVCR8 | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封管接头 | 1/2 in. | VCR® 金属垫片面密封管接头 | 查看产品 |
| SS-65TF12 | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-65TF12-JL | 316 不锈钢 | 3/4 in. | 内螺纹 NPT | 3/4 in. | 内螺纹 NPT | 查看产品 |
| SS-65TF16 | 316 不锈钢 | 1 in. | 内螺纹 NPT | 1 in. | 内螺纹 NPT | 查看产品 |
| SS-65TF16-JL | 316 不锈钢 | 1 in. | 内螺纹 NPT | 1 in. | 内螺纹 NPT | 查看产品 |
| SS-65TF16RT | 316 不锈钢 | 1 in. | ISO 锥形内螺纹 | 1 in. | ISO 锥形内螺纹 | 查看产品 |
| SS-65TS16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-65TS16-JL | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-65TS16-SC11 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-65TS25MM | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 25 mm | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-65TSC16 | 316 不锈钢 | 1 in. | 卫生卡箍接头 | 1 in. | 卫生卡箍接头 | 查看产品 |
| SS-65TSW12P | 316 不锈钢 | 3/4 in. | 公称管承插焊 | 3/4 in. | 公称管承插焊 | 查看产品 |
| SS-65TSW16P | 316 不锈钢 | 1 in. | 公称管承插焊 | 1 in. | 公称管承插焊 | 查看产品 |
| SS-65TSW16T | 316 不锈钢 | 1 in. | 卡套管承插焊接 | 1 in. | 卡套管承插焊接 | 查看产品 |
| SS-67TF20 | 316 不锈钢 | 1 1/4 英寸 | 内螺纹 NPT | 1 1/4 英寸 | 内螺纹 NPT | 查看产品 |
| SS-67TF24 | 316 不锈钢 | 1 1/2 in. | 内螺纹 NPT | 1 1/2 in. | 内螺纹 NPT | 查看产品 |
| SS-67TS24 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 查看产品 |
| SS-67TSW24P | 316 不锈钢 | 1 1/2 in. | 公称管承插焊 | 1 1/2 in. | 公称管承插焊 | 查看产品 |
| SS-68TF32 | 316 不锈钢 | 2 in. | 内螺纹 NPT | 2 in. | 内螺纹 NPT | 查看产品 |
| SS-68TSW32P | 316 不锈钢 | 2 in. | 公称管承插焊 | 2 in. | 公称管承插焊 | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
