text.skipToContent text.skipToNavigation

Brass 1-Piece 40 Series Ball Valve, 1.5 Cv, 3/8 in. Swagelok Tube Fitting

The 40 series ball valve controls liquid flow in a two-way setup.

零部件号:B-43S6

规格

属性 值
Ball/Stem Material Brass
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 1.5
Flow Path Standard
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.187 in /4.7 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Brass
Room Temperature Pressure Rating 2200 PSIG @ 100°F /151 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
2-Way Straight Pattern

The 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline.

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。


安全的产品选择:

请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass 1-Piece 40 Series Ball Valve, 1.5 Cv, 3/8 in. Swagelok Tube Fitting

零部件号:B-43S6
查看产品目录

The 40 series ball valve controls liquid flow in a two-way setup.

添加到收藏夹

目录

2-Way Straight Pattern
The 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline.

规格

B-43S6 — Brass 1-Piece 40 Series Ball Valve, 1.5 Cv, 3/8 in. Swagelok Tube Fitting

属性 值
Ball/Stem Material Brass
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 1.5
Flow Path Standard
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.187 in /4.7 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Brass
Room Temperature Pressure Rating 2200 PSIG @ 100°F /151 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
请选择具有相似规格的新产品

资源

图纸
2D

可提供本产品的二维渲染图。下载 CAD 文件。

3D

可提供本产品的三维渲染图。下载 CAD 文件。

销售图纸

可提供本产品的销售图纸。下载文件。

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
B-41S2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 查看产品
B-42F2 Brass 1/8 in. Female NPT 1/8 in. Female NPT 查看产品
B-42S4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-42S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-43F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-43F4RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 查看产品
B-43S4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-43S4-SC11 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
B-43S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
B-43VF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-44F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
B-44F6 Brass 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
B-44S10MM Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
B-44S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-44S6-K Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
B-45F8 Brass 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
B-45S12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
B-45S8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
HC-43S4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
M-43S4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-41GS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting 查看产品
SS-41GS2 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-41GS2-1466 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 1/8 in. 世伟洛克® 卡套管接头 查看产品
SS-41GS3MM 316 不锈钢 3 mm 世伟洛克® 卡套管接头 3 mm 世伟洛克® 卡套管接头 查看产品
SS-42GES4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-42GF2 316 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT 查看产品
SS-42GS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-42GS4-12457 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-42GS4-1466 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-42GS4-31C 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-42GS4-LH 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-42GS4-SC11 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-42GS6MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-42GS6MM-1466 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-42GS6MM-SC11 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 查看产品
SS-42GVCR4 316 不锈钢 1/4 in. 面密封(金属垫片)外螺纹 VCR 1/4 in. 面密封(金属垫片)外螺纹 VCR 查看产品
SS-43GF2 316 不锈钢 1/8 in. 内螺纹 NPT 1/8 in. 内螺纹 NPT 查看产品
SS-43GF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-43GF4RT 316 不锈钢 1/4 in. ISO 锥形内螺纹 1/4 in. ISO 锥形内螺纹 查看产品
SS-43GM4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT 查看产品
SS-43GM4-F4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 内螺纹 NPT 查看产品
SS-43GM4-S4 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-43GS10MM 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 查看产品
SS-43GS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 查看产品
SS-43GS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-43GS4-12457 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-43GS4-1466 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-43GS4-31C 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-43GS4-A15C3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 查看产品
SS-43GS4-K 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-LL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS4-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-43GS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS6-1466 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS6-K 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS6-LL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6MM-1466 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6MM-31C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6MM-SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6MM-SHD 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 查看产品
SS-43GS6-SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-43GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-43GS8-LL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-43GS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 查看产品
SS-43GVCO4 316 Stainless Steel 1/4 in. Male VCO 1/4 in. Male VCO 查看产品
SS-43GVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 查看产品
SS-43GVS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 查看产品
SS-44F4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-44F6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT 查看产品
SS-44F6RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread 查看产品
SS-44S10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 查看产品
SS-44S6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-44S6-1466 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-44S6-LLC 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-44TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 查看产品
SS-44VCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Face Seal (Metal Gasket) W/male Nut 查看产品
SS-45F8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-45F8-LL 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-45F8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread 查看产品
SS-45S12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-45S12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-45S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-1466 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-33C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-LL 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45S8-SG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 查看产品
SS-45TS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 查看产品
SS-45TS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 查看产品
SS-45TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45TS8-K 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 查看产品
SS-45VCR8 316 Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Fitting 1/2 in. Face Seal (Metal Gasket) W/male Nut 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面