Valves — Manifolds
Valves available with these specifications:
- 1/8 to 3/4 in. (12 mm)
- –65°F (–53°C) to 1200°F (648°C)
- 316 stainless steel, CF3M, stainless steel
- 1715 psig (118 bar) to 6000 psig (413 bar)
您当地的世伟洛克授权销售与服务中心可能有其他选项。
-
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-V2NBM8-F8-G-11486 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-V2BF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-V2BF8-FL 316 Stainless Steel 1/2 in. Female NPT Instrumentation Connection Flange SS-V2BF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-V2BFS8 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting 1/2 in. Female Swagelok® Tube Fitting SS-V2NBM8-F8-11486 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT -
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-V5NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-V5NBF8-FL 316 Stainless Steel 1/2 in. Female NPT Instrumentation Connection Flange SS-VB5NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT -
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-MB-VBK Stainless Steel - - - - -
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-SSV-V-3-F2 CF3M 1/8 in. Female NPT - - SS-SSV-V-2-F2 316 Stainless Steel 1/8 in. Female NPT - - -
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-V3NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-V3NBF8-FL 316 Stainless Steel 1/2 in. Female NPT Instrumentation Connection Flange SS-V3NBF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-V3NBM8-F8-11421 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-V3NBF8-FL-G 316 Stainless Steel 1/2 in. Female NPT Instrumentation Connection Flange SS-V3NBFL 316 Stainless Steel Instrumentation Connection Flange Instrumentation Connection Flange
产品供货情况(按商店位置分类)
小时