|
Hand Tube Bender, 6 mm Tube OD, 15 mm Bend Radius
零部件号:MS-HTB-6M
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
Hand Tube BenderSwagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings. 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
目录
Hand Tube Bender
Swagelok hand tube benders provide consistent, high-quality bends in tubing made from materials that can be used with Swagelok tube fittings.
Tubing Tools and Accessories
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
规格
MS-HTB-6M — Hand Tube Bender, 6 mm Tube OD, 15 mm Bend Radius
| 属性 | 值 |
|---|---|
| Bend Radius | 15 mm Bend Radius |
| Tube OD | 6 mm |
| eClass (4.1) | 21041603 |
| eClass (5.1.4) | 21049890 |
| eClass (6.0) | 21044002 |
| eClass (6.1) | 21040100 |
| eClass (10.1) | 21040100 |
| UNSPSC (4.03) | 23171703 |
| UNSPSC (10.0) | 27112501 |
| UNSPSC (11.0501) | 27112501 |
| UNSPSC (13.0601) | 27112501 |
| UNSPSC (15.1) | 27112501 |
| UNSPSC (17.1001) | 40183101 |
类似产品
|
零部件号
|
阀体材料
|
卡套管外径
|
长度
|
弯曲半径
|
|
|---|---|---|---|---|---|
| MS-HTB-10M | - | 10 mm | - | 24 mm Bend Radius | 查看产品 |
| MS-HTB-12M | - | 12 mm | - | 38 mm Bend Radius | 查看产品 |
| MS-HTB-2 | - | 1/8 in. | - | 9/16 in. Bend Radius | 查看产品 |
| MS-HTB-3M | - | 3 mm | - | 15 mm Bend Radius | 查看产品 |
| MS-HTB-4 | - | 1/4 in. | - | 3/4 in. Bend Radius | 查看产品 |
| MS-HTB-4T | - | 1/4 in. | - | 9/16 in. Bend Radius | 查看产品 |
| MS-HTB-5 | - | 5/16 in. | - | 15/16 in. Bend Radius | 查看产品 |
| MS-HTB-6T | - | 3/8 in. | - | 15/16 in. Bend Radius | 查看产品 |
| MS-HTB-8 | - | 1/2 in. | - | 1 1/2 in. Bend Radius | 查看产品 |
| MS-HTB-8M | - | 8 mm | - | 24 mm Bend Radius | 查看产品 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。