text.skipToContent text.skipToNavigation

Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Straight Pattern with Gauge Port

请选择选项来配置您的产品,查看价格或将其添加到您的购物车。
清空全部
清空全部

目录

Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Straight Pattern with Gauge Port
Rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.

类似产品

零部件号
阀体材料
接头 1 尺寸
接头 1 类型
接头 2 尺寸
接头 2 类型
SS-4PDGF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 查看产品
SS-5PDGM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT 查看产品

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

请稍候几分钟,不要关闭此页面