缓冲接头 — 压力表保护器
可提供以下规格的接头:
- 1/4 至 1/2 in.
- 316 不锈钢、黄铜
- 转换接头、变径转换接头、外螺纹 NPT 转世伟洛克卡套管接头
- 最大压力 2200 psig (151 bar) 至 6600 psig (454 bar)
您当地的世伟洛克授权销售与服务中心可能有其他选项。
-
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-4-SA-EA 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EG 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EW 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-8-SA-EA 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT SS-8-SA-EW 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT
产品供货情况(按商店位置分类)
小时