目录
检漏液 — 液体检漏液 — Snoop® 检漏液
利用 Snoop® 检漏液(以一根柔软的探测卡套管和持续的气泡作用为特色)找出很小的难以触及的渗漏点。
Leak Detectors Lubricants and Sealants Snoop SWAK PTFE Tape Goop
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
类似产品
|
零部件号
|
容器尺寸
|
温度范围
|
阀体材料
|
卡套管外径
|
管壁厚度计
|
|
|---|---|---|---|---|---|---|
| MS-SNOOP-2OZ | 2 oz. (59 mL) | 27 to 200°F (–2 to 93°C) | - | - | - | 查看产品 |
| MS-SNOOP-8OZ | 8 oz. (236 mL) | 27 to 200°F (–2 to 93°C) | - | - | - | 查看产品 |
| MS-SNOOP-GAL | 1 gallon (3.8 L) | 27 to 200°F (–2 to 93°C) | - | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.