Suchergebnisse für „PTFE crd heiß“
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche Optionen
-
Approvals and Certifications to NGV Standards ECE R110 EIHP Draft, BV Series Bleed Valve ECE-R110 Technical Report
Entluftungsventil SS-BV, Manual Bleed Valve SS-BV
-
Stainless Steel Tubular Fittings, Ultrahigh-Purity and Chemically Cleaned and Passivated
Features: Sizes from 1/4 through 4 in. outside diameter; Metric sizes available upon request; 316L stainless steel construction; Available in a variety of configurations, including coaxial; Marked to indicate material type and heat code
-
HF Series Set-Pressure Regulator Technical Report
This technical report provides data on Swagelok® HF series regulators. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
-
Plug Valve Subassembly Replacement and O-Ring Rebuild Instructions
It is recommended that a replacement kit be used rather than a rebuild kit. Insufficient lubrication, twisting of seals, etc., can adversely affect performance.
-
HB Series Valve Demonstration Tool Kit, MS-HB-K39
The HB Series Sample Valve can be presented effectively by partially disassembling the valve to show the Body, Gasket and / or Bellows Subassembly. The Sample Valve is loosely assembled for your convenience, and can be easily disassembled using the MS-HB-K39 TOOL KIT.
-
HB Series Pneumatically Actuated Valve Bellows Subassembly and Gasket Replacement Instructions
Bellows subassembly and gasket replacement instructions, HB Series
-
Installation Instructions Gaskets for "6C" and "8C" Check Valves
Disassemble valve; Before reassembly of the check valve make sure all components are clean and free of contamination.
-
BN Series Pneumatically Actuated Bellows Valve, 1 Series, Bellows Subassembly and Stem Tip Subassembly Replacement Instructions
Valve Disassembly – All Models; Valve Reassembly – Normally Closed Models Only; Valve Reassembly – Normally Open & Double Acting Models.