Überströmventile — Entlüftungs- und Belüftungsventile, Serien BV und P — Entlüftungsventil, gerade Ausführung
Kataloge
Überströmventile — Entlüftungs- und Belüftungsventile, Serien BV und P — Entlüftungsventil, gerade Ausführung
Help vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves.
Bleed Valves and Purge Valves
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
Ähnliche Produkte
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.